- PRODUCTS
- SUPPORT
- LOGIN or JOIN
![]() | GAS DETECTION OELD Smart Junction Box |
Specifications | · Weight Aluminium version 2.3 kg (5 lb) Stainless steel version 5.0 kg (11 lb) · Dimensions 159 x 197 x 114 mm (6 1⁄4 x 7 3⁄4 x 4 1⁄2 inch) · Cable Entries 5 x M25 (ATEX/IECEx versions) or 5 x 3⁄4” NPT (cULus version) · Display LCD with digital readout of sensor level, bar chart representation, units of measurement, status icon. Multicolour backlight for visual indication | · Power 18 to 32 Vdc (24 Vdc nominal), <2W (excluding sensor) · Approvals (version dependant) FCC ATEX IECEx cULus |